??
Catalog navigation
CAD model selection
Selectable products: 1
8612.500 (2)
HELP_VARIABLE
Company
Rittal
Description
TS punched section with mounting flange - 23 x 73 mm
Bill of material
8612.500 (2)
BEST
Model No. TS
8612.500
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TS punched section with mounting flange 23 x 73 mm
BEZ2
Designation 2
for the inner mounting level
B
Width
1000 mm
T
Depth
1000 mm
VE
Packs of
4
A
Length
954 mm
B1
Length
926.5 mm
N
Number
37
M
Number
36
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
GEW
Gewicht
4.464 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.