??
Catalog navigation
CAD model selection
Selectable products: 1
8612.100 (2)
HELP_VARIABLE
Company
Rittal
Description
TS punched section with mounting flange - 17 x 73 mm
Bill of material
8612.100 (2)
BEST
Model No.
8612.100
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TS punched section with mounting flange, 17 x 73 mm
BEZ2
Designation 2
For the outer mounting level
TB
For door width
- mm
BT
For enclosure width/ depth
1000 mm
L
Length
925 mm
GEW
Weight
4.300 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.