??
Catalog navigation
CAD model selection
Selectable products: 1
8609.230 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Cover with door - VX Cover with door
Bill of material
8609.230 (2)
BEST
Model No.
8609.230
DETAIL
BEZ1
Designation 1
VX Cover with door
SH
For enclosures Height
2000 mm
ST
For enclosures Depth
600 mm
B
Width
202.7 mm
H
Height
1998 mm
T
Depth
599 mm
GEW
Weight
50.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.