??
Catalog navigation
CAD model selection
Selectable products: 1
8609.202
HELP_VARIABLE
Company
Rittal
Description
VX Divider panels - Sheet steel
Bill of material
8609.202
BEST
Model No.
8609.202
BEZ1
Designation 1
VX Divider panels
H
For enclosures Height
1800 mm
T
For enclosures Depth
600 mm
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-21-02
CNSETIM40
EC002525
GEW
Gewicht
12.500 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.