??
Catalog navigation
CAD model selection
Selectable products: 1
8601.680
HELP_VARIABLE
Company
Rittal
Description
Cross-member - for TS, SE, CM, TP, PC, IW adjustable
Bill of material
8601.680
BEST
Model No.
8601.680
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cross-member
BEZ2
Designation 2
adjustable for TS, SE, CM, TP, PC, IW
BEZ3
Designation 3
Sheet steel
T
Enclosure depth
mm
L1
Length
844 mm
L2
Length
475 mm
GEW
Weight
10.400 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.