??
Catalog navigation
CAD model selection
Selectable products: 1
8601.450
HELP_VARIABLE
Company
Rittal
Description
Cross-member - for TS, SE, CM, TP, PC, IW adjustable
Bill of material
8601.450
BEST
Model No.
8601.450
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Cross-member
BEZ2
Designation 2
adjustable for TS, SE, CM, TP, PC, IW
BEZ3
Designation 3
Sheet steel
T
Enclosure depth
mm
L1
Length
644 mm
L2
Length
275 mm
GEW
Weight
7.900 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-20-03
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D