??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
8600.510
HELP_VARIABLE
Company
Rittal
Description
Side panels - for cable chamber
Bill of material
8600.510
BEST
Model No.
8600.510
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Side panels
BEZ2
Designation 2
for cable chamber
BEZ3
Designation 3
Sheet steel
B
Width
450 mm
H
Height
196 mm
T
For enclosure depth
500 mm
GEW
Weight
2.420 kg
CNSECLASS51
27-18-92-01
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Öngörünüm
CAD İndirme
3D
Boyut
2D