??
Catalog navigation
CAD model selection
Selectable products: 1
8458.000(2)
HELP_VARIABLE
Company
Rittal
Description
VX Baying enclosure system - IP66 / NEMA 4 / 4x
Bill of material
8458.000(2)
BEST
Model No. SZ
8458.000
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
VX Baying Enclosure IP 66 / NEMA 4x
BEZ2
Designation 2
stainless steel
B
Width
800 mm
H
Height
2000 mm
T
Depth
600 mm
F
Mounting plate width
699 mm
G
Mounting plate height
1896 mm
GEW
129.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D