??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
8457.000(2)
HELP_VARIABLE
Company
Rittal
Description
Baying enclosure system VX25, stainless steel Basic enclosure
Bill of material
8457.000(2)
BEST
Model No. SZ
8457.000
DETAIL
Detail
BEZ1
Designation 1
VX Baying enclosure system
BEZ2
Designation 2
stainless steel
BEZ3
Designation 3
single door
B
Width
600 mm
H
Height
1800 mm
T
Depth
500 mm
F
Mounting plate width
499 mm
G
Mounting plate height
1696 mm
GEW
91.800 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.