??
Catalog navigation
CAD model selection
Selectable products: 1
8410.000(2)
HELP_VARIABLE
Company
Rittal
Description
VX 25 Electronic enclosure - VX 25 Electronic enclosure
Bill of material
8410.000(2)
BEST
Model No. SZ
8410.000
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
VX Electronic enclosure
BEZ2
Designation 2
sheet steel
BEZ3
Designation 3
with hinged front frame, with adaptor sections 19"
B
Width
600 mm
H
Height
1600 mm
T
Depth
600 mm
GEW
Weight
58.000 kg
CNSECLASS51
27-18-01-01
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000261
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.