??
Catalog navigation
CAD model selection
Selectable products: 1
8166.245
HELP_VARIABLE
Company
Rittal
Description
VX Side panel, screw-fastened - sheet steel
Bill of material
8166.245
BEST
Model No.
8166.245
BEZ1
Designation 1
VX Side panel, screw-fastened
BEZ2
Designation 2
sheet steel
H
For enclosures Height
1600 mm
T
For enclosures depth
600 mm
VE
Packs of
2 pc(s).
GEW
Weight
23.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.