??
Catalog navigation
CAD model selection
Selectable products: 1
8108.760
HELP_VARIABLE
Company
Rittal
Description
EMC side panels - for VX
Bill of material
8108.760
BEST
Model No.
8108.760
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
EMC side panels
BEZ2
Designation 2
for VX
BEZ3
Designation 3
Surface, Magnesium zinc coated, powder-coated on the outside
H
For enclosures Height
2000 mm
T
For enclosures depth
800 mm
VE
Packs of
2 pc(s).
GEW
Weight
38.000 kg
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-92-14
CNSECLASS80
27-18-92-64
CNSETIM40
EC002524
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.