??
Catalog navigation
CAD model selection
Selectable products: 1
8100.730 (2)
HELP_VARIABLE
Company
Rittal
Description
VX Punched section 23 x 89 mm - stainless steel
Bill of material
8100.730 (2)
BEST
Model No.
8100.730
DETAIL
BEZ1
Designation 1
VX Punched section 23 x 89 mm
BEZ2
Designation 2
stainless steel
BHT
for Width/Height/Depth
400 mm
GEW
Weight
0.600 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-18-92-34
CNSETIM40
EC002625
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.