??
Catalog navigation
CAD model selection
Selectable products: 1
8100.235(2)
HELP_VARIABLE
Company
Rittal
Description
Side panel - Side panel, screw-fastened, for TS
Bill of material
8100.235(2)
BEST
Model No.
8100.235
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Side panel, screw-fastened, steel
BEZ2
Designation 2
for TS, TS IT
H
For enclosures Height
2000 mm
T
For enclosures Depth
1000 mm
A
Depth
962.5 mm
B
Height
1997 mm
L1
Height
825 mm
L2
Height
940.5 mm
GEW
Weight
48.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.