??
Catalog navigation
CAD model selection
Selectable products: 1
8001.225
HELP_VARIABLE
Company
Rittal
Description
Gland plate - for VX
Bill of material
8001.225
BEST
Model No. SZ
8001.225
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Gland plate
BEZ2
Designation 2
for VX
BEZ3
Designation 3
for Enclosure width 1200 mm
B
for Enclosure width
1200 mm
T
Depth
275.0 mm
VE
Packs of
1 pc(s).
GEW
Weight
2.100 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.