??
Catalog navigation
CAD model selection
Selectable products: 1
7980.000
HELP_VARIABLE
Company
Rittal
Description
Fan expansion kit - for retrofitting
Bill of material
7980.000
BEST
Model No.
7980.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Fan expansion kit
B
Width
119 mm
H
Height
119 mm
T
Depth
38 mm
VE
Packs of
1 Satz
GEW
Weight
0.670 kg
CNSECLASS51
27-18-07-05
CNSECLASS70
27-18-07-16
CNSECLASS80
27-18-07-16
CNSETIM40
EC000320
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D