??
Catalog navigation
CAD model selection
Selectable products: 1
7979.724(2)
HELP_VARIABLE
Company
Rittal
Description
PDU overvoltage protection modules - Type 3
Bill of material
7979.724(2)
BEST
Model No.
7979.724
DETAIL
BEZ1
Designation 1
PDU OVP Type 3
BEZ2
Designation 2
Input 32A/3P CEE
BEZ3
Designation 3
Output 32A/3P CEE
B
Width
44 mm
T
Depth
44.5 mm
L
Length
275 mm
GEW
Weight
3.900 kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.