??
Catalog navigation
CAD model selection
Selectable products: 1
7979.713(2)
HELP_VARIABLE
Company
Rittal
Description
PDU RCM Inline Meter - PDU RCM Inline Meter
Bill of material
7979.713(2)
BEST
Model No.
7979.713
DETAIL
BEZ1
Designation 1
RCM 19" Inline meter
BEZ2
Designation 2
Input 16A/3P CEE
BEZ3
Designation 3
Output 16A/3P CEE
B
Width
44 mm
T
Depth
144.2 mm
L
Length
464 mm
GEW
Weight
3.700 kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.