??
Catalog navigation
CAD model selection
Selectable products: 1
7979.334(2)
HELP_VARIABLE
Company
Rittal
Description
PDU, switched version - Power Distribution Unit
Bill of material
7979.334(2)
BEST
Model No.
7979.334
DETAIL
BEZ1
Designation 1
Power Distribution Unit PDU switched
BEZ2
Designation 2
Input 32A/3P CEE
BEZ3
Designation 3
Outputs 24xCEE7/3 Schuko
B
Width
44 mm
T
Depth
72.1 mm
L
PDU length
2095 mm
SH
for enclosure height from
2200 mm
GEW
Weight
0.010 kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.