??
Catalog navigation
CAD model selection
Selectable products: 1
7979.141(2)
HELP_VARIABLE
Company
Rittal
Description
PDU, basic version - Power Distribution Unit
Bill of material
7979.141(2)
BEST
Model No.
7979.141
INFOWWW
webseite
webseite
DETAIL
BEZ1
Designation 1
Power Distribution Unit PDU basic
BEZ2
Designation 2
Input 32A/3P CEE
BEZ3
Designation 3
Output 36xC13+6xC19
B
Width
44 mm
T
Depth
72.1 mm
L
PDU length
1895 mm
SH
for enclosure height from
2000 mm
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.