??
Catalog navigation
CAD model selection
Selectable products: 1
7950.100(1)
HELP_VARIABLE
Company
Rittal
Description
Adhesive measurement strip - 482,6 mm (19'')
Bill of material
7950.100(1)
BEST
Model No.
7950.100
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Adhesive measurement strip
BEZ2
Designation 2
for 19" Mounting angles
BEZ3
Designation 3
19" Measure
HE
U labelling range
H
Height
144.45 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.040 kg
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-14-91-29
CNSETIM40
EC001288
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D