??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jun 30, 2022.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7888.892(2)
HELP_VARIABLE
Company
Rittal
Description
TE 8000 - Network enclosures Vented
Bill of material
7888.892(2)
BEST
Part number
7888.892
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
TE 8000
BEZ2
Designation 2
Network enclosures
BEZ3
Designation 3
Vented
HE
Installation-H
42 U
B
Width
800 mm
H
Height
2000 mm
T
Depth
1000 mm
FARBE
Colour
RAL 7035
GEW
Weight
81.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM60
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.