??
Catalog navigation
CAD model selection
Selectable products: 1
7888.840(2)
HELP_VARIABLE
Company
Rittal
Description
TE 8000 - Network enclosures Pre-configured
Bill of material
7888.840(2)
BEST
Part number
7888.840
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
TE 8000
BEZ2
Designation 2
Network enclosures
BEZ3
Designation 3
Pre-configured
HE
Installation-H
24 U
B
Width
800 mm
H
Height
1200 mm
HS
Height (enclosure with plinth)
1300 mm
T
Depth
800 mm
FARBE
Colour
RAL 7035
GEW
Weight
98.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM60
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D