??
Catalog navigation
CAD model selection
Selectable products: 1
7888.440
HELP_VARIABLE
Company
Rittal
Description
TE 8000 - Network enclosures
Bill of material
7888.440
BEST
Part number
7888.440
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
TE 8000
BEZ2
Designation 2
Network enclosures
HE
Installation-H
24 U
B
Width
600 mm
H
Height
1200 mm
T
Depth
800 mm
FARBE
Colour
RAL 7035
GEW
Weight
70.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM60
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.