??
Catalog navigation
CAD model selection
Selectable products: 1
7888.310
HELP_VARIABLE
Company
Rittal
Description
TX CableNet Cable cage - standard wire mesh
Bill of material
7888.310
BEST
Model No.
7888.310
INFOWWW
webseite
webseite
BEZ1
Designation 1
TX CableNet Cable cage
BEZ2
Designation 2
standard wire mesh
B
Width
120 mm
H
Height
2000 mm
HH
Height
1730 mm
T
Depth
300 mm
CNSECLASS51
27-18-92-24
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
GEW
Gewicht
5.000 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D