??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2023. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7888.208(2)
HELP_VARIABLE
Company
Rittal
Description
TX CableNet - TX CableNet
Bill of material
7888.208(2)
BEST
Model No.
7888.208
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
TX CableNet, with glazed door, WHD: 800x2000x800, RAL 7035
BEZ2
Designation 2
with side panels
B
Width
800 mm
H
Height
2000 mm
T
Depth
800 mm
GEW
Weight
122.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM60
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.