??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Oct 31, 2023. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
7888.202(2)
HELP_VARIABLE
Company
Rittal
Description
TX CableNet - TX CableNet
Bill of material
7888.202(2)
BEST
Model No.
7888.202
DETAIL
Detail
INFOWWW
webseite
webseite
BEZ1
Designation 1
TX CableNet, with glazed door, WHD: 800x2000x800, RAL 7035
BEZ2
Designation 2
without side panels
B
Width
800 mm
H
Height
2000 mm
T
Depth
800 mm
GEW
Weight
88.000 kg
CNSECLASS51
27-18-02-01
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM60
EC002499
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.