??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Apr 30, 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
7859.316
HELP_VARIABLE
Company
Rittal
Description
Connection cable MID measurement module - PSM
Bill of material
7859.316
BEST
Model No.
7859.316
BEZ1
Designation 1
Connection cable PSM MID
BEZ2
Designation 2
Eingangs Kabel CEE 3P 16A
BEZ3
Designation 3
Output jack X-Com for PSM-busbar
INFO
PDF Catalog
PDF Catalog
L
Length
3000+1200 mm
VE
Packs of
1 set(s)
GEW
Weight
1.530 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-06-04-02
CNSETIM40
EC001576
Embedded Preview + Generation
Preview
CAD Download
The preview does not represent the part configuration anymore.You have to generate a new preview.