??
Catalog navigation
CAD model selection
Selectable products: 1
7856.080(2)
HELP_VARIABLE
Company
Rittal
Description
Standard socket modules/non-switchable - PSM socket modules
Bill of material
7856.080(2)
BEST
Model No.
7856.080
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
PSM modul
BEZ2
Designation 2
Input 1x16A
BEZ3
Designation 3
Outputs 6xC13
B
Width
250 mm
H
Height
44 mm
T
Depth
52 mm
GEW
Weight
0.330 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.