??
Catalog navigation
CAD model selection
Selectable products: 1
7856.027
HELP_VARIABLE
Company
Rittal
Description
Connection cable - for PSM-busbar
Bill of material
7856.027
BEST
Model No.
7856.027
BEZ1
Designation 1
Connection cable PSM
BEZ2
Designation 2
Input 1xC14 10A
BEZ3
Designation 3
Output 1x X-Com for PSM-busbar
INFO
PDF Catalog
PDF Catalog
L
Length
3000 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.390 kg
CNSECLASS51
27-14-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-06-04-02
CNSETIM40
EC001576
Embedded Preview + Generation
Preview
CAD Download
The preview does not represent the part configuration anymore.You have to generate a new preview.