??
Catalog navigation
CAD model selection
Selectable products: 1
7856.010
HELP_VARIABLE
Company
Rittal
Description
PSM busbars - Power System Modul
Bill of material
7856.010
BEST
Model No.
7856.010
INFO
PDF Catalog
PDF Catalog
DETAIL
BEZ1
Designation 1
PSM busbar with feeders, 3-phase redundancy
BEZ2
Designation 2
2x feed, 3 phase, 16A
BEZ3
Designation 3
4x module slots
SH
for enclosure height from
1200 mm
GEW
Weight
2.290 kg
CNSECLASS51
27-14-13-01
CNSECLASS70
27-37-13-06
CNSECLASS80
27-37-13-06
CNSETIM40
EC000215
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.