??
Catalog navigation
CAD model selection
Selectable products: 1
7831.723
HELP_VARIABLE
Company
Rittal
Description
Partition - for TS IT
Bill of material
7831.723
BEST
Part Number
7831.723
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Partition
BEZ2
Designation 2
for TS IT
H
For enclosures height
2000 mm
T
For enclosures depth
1000 mm
GEW
Weight
31.000 kg
CNSECLASS51
27-18-21-02
CNSECLASS70
27-18-21-02
CNSECLASS80
27-18-92-34
CNSETIM40
EC002525
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D