??
Catalog navigation
Seleção de modelos em CAD
Discontinued product
Product discontinued since 31 de jan. de 2020. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Available products: 1
7831.463(2)
HELP_VARIABLE
Company
Rittal
Description
Server enclosure, pre-configured - based on TS 8
Bill of material
7831.463(2)
BEST
Part number
7831.463
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Colocation rack, 4 front/rear doors
BEZ2
Designation 2
RAL 7035
B1
Width
600 mm
H1
Height
2200 mm
T1
Depth
1000 mm
B
Width
600 mm
H
Height
2200 mm
T
Depth
1000 mm
CNSECLASS51
27-18-02-02
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.