??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7828.062
HELP_VARIABLE
Company
Rittal
Description
Cable clamp rails - for TS and between the mounting angles of the TS IT in the enclosure depth
Bill of material
7828.062
BEST
Model No.
7828.062
INFO
INFOWWW
webseite
webseite
BEZ1
Designation 1
Cable clamp rails for the outer mounting level
BEZ2
Designation 2
for TS and 19"-mounting
BEZ3
Designation 3
for Width / Depth 600 mm
BT
For enclosures width / depth
600 mm
VE
Packs of
4 pc(s).
GEW
Weight
1.036 kg
CNSECLASS51
27-18-06-21
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.