??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 20, 2021. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7828.061
HELP_VARIABLE
Company
Rittal
Description
Cable clamp rails - for TS and between the mounting angles of the TS IT in the enclosure depth
Bill of material
7828.061
BEST
Model No.
7828.061
INFO
Discontinued in Europe
INFOWWW
webseite
webseite
BEZ1
Designation 1
Cable clamp rails for the inner mounting level
BEZ2
Designation 2
for TS and 19"-mounting
BEZ3
Designation 3
for Width / Depth 600 mm
BT
For enclosures width / depth
600 mm
VE
Packs of
4 pc(s).
GEW
Weight
1.176 kg
CNSECLASS51
27-18-06-21
CNSECLASS70
27-40-06-04
CNSECLASS80
27-40-06-04
CNSETIM40
EC000322
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.