??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jan 30, 2020.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
7828.040
HELP_VARIABLE
Company
Rittal
Description
C rails - for TS, TS IT, SE
Bill of material
7828.040
BEST
Model No.
7828.040
INFO
INFOWWW
webseite
webseite
BEZ1
Designation 1
C rails
BEZ2
Designation 2
for TS, TS IT, SE
B
For enclosures width
400 mm
T
For enclosures depth
400 mm
L
Length
298 mm
GEW
Weight
1.332 kg
CNSECLASS51
27-18-91-50
CNSECLASS70
23-15-91-01
CNSECLASS80
27-40-05-01
CNSETIM40
EC000386
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.