??
Catalog navigation
CAD model selection
Selectable products: 1
7827.201
HELP_VARIABLE
Company
Rittal
Description
Mounting angles, - for TS
Bill of material
7827.201
BEST
Model No.
7827.201
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
19" Profilschienen
BEZ2
Designation 2
for TS
H
Full installation rack height
2000 mm
HE
42
VE
Packs of
2
GEW
Weight
4.840 kg
CNSECLASS51
27-18-92-04
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.