??
Catalog navigation
CAD model selection
Selectable products: 1
7826.605
HELP_VARIABLE
Company
Rittal
Description
Roof plate for cable entry, two-piece - for TS, TS IT
Bill of material
7826.605
BEST
Model No.
7826.605
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Roof plate for cable entry
BEZ2
Designation 2
for TS, TS IT
BEZ3
Designation 3
two-piece
B
For enclosures width
600 mm
T
For enclosures depth
1000 mm
GEW
Weight
8.000 kg
CNSECLASS51
27-18-24-07
CNSECLASS70
27-18-24-05
CNSECLASS80
27-18-24-05
CNSETIM40
EC000744
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D