??
Catalog navigation
CAD model selection
Selectable products: 1
7824.202
HELP_VARIABLE
Company
Rittal
Description
Glazed door, vented - for TS, TS IT, SE
Bill of material
7824.202
BEST
Model No.
7824.202
DETAIL
Detail
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Glazed door
BEZ2
Designation 2
for TS, TS IT, SE
BEZ3
Designation 3
vented
B
For enclosures Width
800 mm
H
For enclosures Height
2000 mm
GEW
Weight
26.200 kg
CNSECLASS51
27-18-22-01
CNSECLASS70
27-18-22-90
CNSECLASS80
27-18-22-04
CNSETIM40
EC000747
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.