??
Catalog navigation
CAD model selection
Selectable products: 1
7824.200
HELP_VARIABLE
Company
Rittal
Description
Side wall, lockable - for TS, TS IT
Bill of material
7824.200
BEST
Model No.
7824.200
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Side panels
BEZ2
Designation 2
for TS, TS IT
BEZ3
Designation 3
lockable
H
For enclosures Height
2000 mm
T
For enclosures depth
1000 mm
GEW
Weight
47.000 kg
CNSECLASS51
27-18-21-01
CNSECLASS70
27-18-21-01
CNSECLASS80
27-18-21-01
CNSETIM40
EC002524
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.