??
Catalog navigation
CAD model selection
Selectable products: 1
7709.535 (2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - Wall-mounted enclosures EL
Bill of material
7709.535 (2)
BEST
Model No.
7709.535
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall-mounted enclosures EL
BEZ2
Designation 2
3-part
BEZ3
Designation 3
pre-assembled with rails, adjustable in depth
B
Width
600 mm
H
Height
478 mm
T
Depth
673 mm
HE
9
GEW
Weight
38.000 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-14-24-08
CNSETIM40
EC000058
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.