??
Catalog navigation
CAD model selection
Selectable products: 1
7696.000
HELP_VARIABLE
Company
Rittal
Description
Installation bracket - for 19" mounting angles
Bill of material
7696.000
BEST
Model No.
7696.000
INFOWWW
webseite
webseite
BEZ1
Designation 1
Installation bracket
BEZ2
Designation 2
for 19" mounting angles
B
for Enclosure width
600 / 1200 mm
EB
Installation (centre)
482,6 mm (19")
GEW
Weight
0.810 kg
CNSECLASS51
27-18-25-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-09-07
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D