??
Catalog navigation
CAD model selection
Selectable products: 1
7645.000 (2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - Wall-mounted enclosures AE
Bill of material
7645.000 (2)
BEST
Model No.
7645.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall-mounted enclosures AE
B
Width
600 mm
H
Height
760 mm
T
Depth
350 mm
HE
16
GEW
Weight
32.200 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
STATUSPIM
EOLDATE
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.