??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Sep 30, 2020.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
7643.000 (2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - Wall-mounted enclosures AE
Bill of material
7643.000 (2)
BEST
Model No.
7643.000
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Wall-mounted enclosures AE
B
Width
600 mm
H
Height
600 mm
T
Depth
350 mm
HE
13
GEW
Weight
24.600 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
STATUSPIM
50
EOLDATE
30.09.2020
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.