??
Catalog navigation
CAD model selection
Selectable products: 1
7641.350(2)
HELP_VARIABLE
Company
Rittal
Description
Wall-mounted enclosures AX IT - with 482.6 mm (19") mounting angles, depth-variable
Bill of material
7641.350(2)
BEST
Model No.
7641.350
DETAIL
INFOWWW
Website
Website
BEZ1
Designation 1
Wall-mounted enclosures AX IT
BEZ2
Designation 2
with 482.6 mm (19") mounting angles, depth-variable
BEZ3
Designation 3
sheet steel
B
Width
600 mm
H
Height
380 mm
T
Depth
350 mm
GEW
17.600 kg
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.