??
Catalog navigation
CAD model selection
Selectable products: 1
7548.000(1)
HELP_VARIABLE
Company
Rittal
Description
Earth rail, vertical - for TS
Bill of material
7548.000(1)
BEST
Model No.
7548.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Earth rail, vertical
BEZ2
Designation 2
for TS
H
For enclosures high
2200 mm
L
Length
1945 mm
VE
Packs of
1 set
GEW
Weight
2.910 kg
CNSECLASS51
27-18-92-15
CNSECLASS70
27-14-92-05
CNSECLASS80
27-40-06-05
CNSETIM40
EC000329
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.