??
Catalog navigation
CAD model selection
Selectable products: 1
7526.860
HELP_VARIABLE
Company
Rittal
Description
Module plates - for TE
Bill of material
7526.860
BEST
Model No.
7526.860
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Module plates
BEZ2
Designation 2
for TE
BEZ3
Designation 3
Design with brush strip
B
Width
650 mm
T
Depth
200 mm
SB
For enclosures width
800 mm
VE
Packs of
1 pc(s).
GEW
Weight
1.690 kg
CNSECLASS51
27-18-92-40
CNSECLASS70
27-18-92-61
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.