??
Catalog navigation
CAD model selection
Selectable products: 1
7507.750
HELP_VARIABLE
Company
Rittal
Description
Base/plinth - for FlatBox
Bill of material
7507.750
BEST
Model No.
7507.750
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Base/plinth
BEZ2
Designation 2
for FlatBox
B
For base area Width
600 mm
T
For base area Depth
600 mm
H
Height
50 mm
VE
Packs of
1 St.
GEW
Weight
4.200 kg
CNSECLASS51
27-18-20-92
CNSECLASS70
27-18-92-70
CNSECLASS80
27-18-20-03
CNSETIM40
EC000721
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D