??
Catalog navigation
CAD model selection
Selectable products: 1
7507.715
HELP_VARIABLE
Company
Rittal
Description
Mounting angles, - for FlatBox
Bill of material
7507.715
BEST
Part Number
7507.715
INFO
PDF Catalog
PDF Katalog
BEZ1
Designation 1
19" Mounting angles
BEZ2
Designation 2
for FlatBox
H
Height
753.65 mm
HE
15
VE
Packs of
2
GEW
Weight
1.460 kg
CNSECLASS51
27-18-09-04
CNSECLASS70
27-18-09-07
CNSECLASS80
27-18-92-61
CNSETIM40
EC002620
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.