??
Catalog navigation
CAD model selection
Selectable products: 1
7507.010(2)
HELP_VARIABLE
Company
Rittal
Description
IT housings - FlatBox
Bill of material
7507.010(2)
BEST
Model No.
7507.010
DETAIL
INFOWWW
webseite
webseite
BEZ1
Designation 1
FlatBox
BEZ2
Designation 2
with a 19 "profile rails
B
Width
600 mm
H
Height
492 mm
T
Depth
400 mm
HE
9
CNSECLASS51
27-18-02-04
CNSECLASS70
27-18-02-08
CNSECLASS80
27-18-02-08
CNSETIM40
EC002500
GEW
Weight
20.878 kg
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.